Schneider-Electric
XCC1506PS11X picture- web-product-data-sheet
XCC1506PS11X
incremental encoder Ø 58 - solid shaft 6 mm - 1024 points - 5V RS422
TODAY
NOV 22, 2024
 
 
 
End of Commercialization
DEC 31, 2020
End of Standard Services
MAY 11, 2021
Main
Range of product OsiSense XCC
Encoder type Incremental encoder
Encoder name XCC
Product specific application -
Diameter 58 mm
Shaft diameter 6 mm
Shaft type Solid shaft
Resolution 1024 points
Output stage Type X
Type of output stage Driver 5V, RS422
Electrical connection 1 male connector M23 radial 12 pins
[Us] rated supply voltage 4.75...30 V DC
Enclosure material Zamak
Complementary
Shaft tolerance G7
Residual ripple 500 mV
Maximum revolution speed 9000 rpm
Shaft moment of inertia 10 g.cm²
Torque value 0.004 N.m
Maximum load 10 daN radial
5 daN axial
Output frequency 300 kHz
Number of channels 3
Current consumption 0...75 mA no-load
Protection type Short-circuit protection
Reverse polarity protection
Maximum output current 40 mA
Output level Low level: 0.5 V maximum 20 mA
High level: 4.5 V minimum 20 mA
Surge withstand 1 kV, level 2 conforming to IEC 61000-4-5
Base material Aluminium
Shaft material Stainless steel
Type of ball bearings 6000ZZ1
Net weight 0.495 kg
Environment
Marking CE
Ambient air temperature for operation -30…100 °C
Ambient air temperature for storage -30…85 °C
IP degree of protection IP65 conforming to IEC 60529
Vibration resistance 10 gn (f= 55…2000 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn for 11 ms conforming to IEC 60068-2-27
Resistance to electrostatic discharge 4 kV (contact discharge) level 3 conforming to IEC 61000-4-2
8 kV (air discharge) level 3 conforming to IEC 61000-4-2
Resistance to electromagnetic fields 10 V/m level 3 conforming to IEC 61000-4-3
Resistance to fast transients 1 kV signal ports level 3 conforming to IEC 61000-4-4
2 kV power ports level 3 conforming to IEC 61000-4-4
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.5 cm
Package 1 Width 14 cm
Package 1 Length 27 cm
Package 1 Weight 495 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months