Schneider-Electric
XCC2514TS81SG picture- web-product-data-sheet
XCC2514TS81SG
Opto-electronic rotary encoders XCC, absolute encoder Ø 58 single turn, through shaft 14 mm, push pull 13 bit Gray
TODAY
NOV 22, 2024
 
 
 
End of Commercialization
DEC 31, 2020
End of Standard Services
MAY 11, 2021
Main
Range of product OsiSense XCC
Encoder type Single turn absolute encoder
Device short name XCC
Product specific application -
Diameter 58 mm
Shaft diameter 14 mm
Shaft type Through shaft
Resolution 8192 points
Electrical connection 1 male connector M23 radial 12 pins
Output stage Type SG
Type of output stage SSI 13-bit gray
[Us] rated supply voltage 11...30 V DC
Enclosure material Zamak
Complementary
Shaft tolerance H7
Residual ripple 500 mV
Maximum revolution speed 6000 rpm
Shaft moment of inertia 22 g.cm²
Torque value 0.006 N.m
Maximum load 2 daN axial
5 daN radial
Output frequency 100…1000 kHz
Current consumption 0...100 mA no-load
Protection type Short-circuit protection
Reverse polarity protection
Maximum output current 20 mA
Physical interface RS422
Output level High level: 2 V minimum 20 mA
Surge withstand 1 kV, level 2 conforming to IEC 61000-4-5
Base material Aluminium
Shaft material Stainless steel
Type of ball bearings 6803ZZ
Net weight 0.43 kg
Environment
Marking CE
Ambient air temperature for operation -20…90 °C
Ambient air temperature for storage -30…85 °C
IP degree of protection IP65 conforming to IEC 60529
Vibration resistance 10 gn (f= 10…2000 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn for 11 ms conforming to IEC 60068-2-27
Resistance to electrostatic discharge 4 kV (contact discharge) level 3 conforming to IEC 61000-4-2
8 kV (air discharge) level 3 conforming to IEC 61000-4-2
Resistance to electromagnetic fields 10 V/m level 3 conforming to IEC 61000-4-3
Resistance to fast transients 1 kV signal ports level 3 conforming to IEC 61000-4-4
2 kV power ports level 3 conforming to IEC 61000-4-4
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.5 cm
Package 1 Width 14 cm
Package 1 Length 27 cm
Package 1 Weight 430 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months