Schneider-Electric
 
XCC3510PV84FBN picture- web-product-data-sheet
XCC3510PV84FBN
Opto-electronic rotary encoders XCC, absolute encoder Ø 58 multi turn, solid shaft 10 mm, 25 bit binary, PROFIBUS
Characteristics
Main
Range of product OsiSense XCC
Encoder type Multiturn absolute encoder fieldbus
Device short name XCC
Product specific application -
Diameter 58 mm
Bus type Profibus DP 3.062 V1.1. conforming to IEC 61158, EN 50170 class 2, IEC 61784, EN 50254
Shaft diameter 10 mm
Shaft type Solid shaft
Resolution 4096 turns/8192 points
Electrical connection 3 cable glands Pg 9 radial external supply
Type of output stage PROFIBUS-DP 25-bit
[Us] rated supply voltage 24 V DC
Transmission rate 9.6 kbit/s...12000 kbit/s
Enclosure material Aluminium
Complementary
Shaft tolerance H8
Supply voltage limits 10…30 V DC
Maximum revolution speed 6000 rpm
Shaft moment of inertia 30 g.cm²
Torque value 0.003 N.m
Maximum load 11 daN radial
Output frequency 800 kHz
Current consumption 0...100 mA no-load
Protection type Reverse polarity protection
Voltage peaks protection
Status LED Status: 1 LED (green)
Error: 1 LED (red)
Surge withstand 0.5 kV, level 1 conforming to IEC 61000-4-5
Base material Aluminium
Shaft material Stainless steel
Type of ball bearings 6000ZZ1
Net weight 0.56 kg
Environment
Product certifications Schneider Electric interoperability standards
DIN VDE 0160
PNO
Marking CE
Ambient air temperature for operation -40…85 °C
Ambient air temperature for storage -40…85 °C
IP degree of protection IP64 conforming to IEC 60529
Vibration resistance 10 gn (f= 10…2000 Hz) conforming to IEC 60068-2-6
Shock resistance 100 gn for 6 ms conforming to IEC 60068-2-27
Resistance to electrostatic discharge 2 kV (contact discharge) level 2 conforming to IEC 61000-4-2
4 kV (air discharge) level 2 conforming to IEC 61000-4-2
Resistance to electromagnetic fields 10 V/m level 3 conforming to IEC 61000-4-3
Resistance to fast transients 1 kV signal ports level 3 conforming to IEC 61000-4-4
2 kV power ports level 3 conforming to IEC 61000-4-4
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 14 cm
Package 1 Width 26.6 cm
Package 1 Length 10 cm
Package 1 Weight 638 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months