This Application will be decommissioned as of January 7th 2025

XCCPM23121L5 |
Schneider-Electric
 
XCCPM23121L5 picture- web-product-data-sheet
XCCPM23121L5
Pre wired M23 female connector, for incremental encoder, cable 5 m
Characteristics
Main
Accessory / separate part designation Pre-wired M23 female connector
Accessory / separate part destination Incremental encoder
Accessory / separate part category Connection accessories
Accessory / separate part type Pre-wired connector
Cable length 5 m
Total number of wires 10
Shape of connector Straight
Complementary
Net weight 0.33 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 18 cm
Package 1 Length 19 cm
Package 1 Weight 330 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months