Schneider-Electric
XCCR158RDA08 picture- web-product-data-sheet
XCCR158RDA08
reduction collar - for encoder Ø 58 - Ø 14 to 8 mm
TODAY
NOV 22, 2024
 
 
 
End of Commercialization
DEC 31, 2020
End of Standard Services
MAY 11, 2021
Main
Accessory / separate part destination Ø 58 mm incremental encoder with through shaft
Ø 58 mm absolute single turn encoder with through shaft
Ø 58 mm absolute multiturn encoder with through shaft
Accessory / separate part category Mounting and fixing accessories
Accessory / separate part type Reduction collar
Product compatibility XCC3514TS84...
XCC2514TS81...
XCC1514TS...
Diameter encoder side 14 mm
Diameter machine side 8 mm
Complementary
Net weight 0.01 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.5 cm
Package 1 Width 10 cm
Package 1 Length 10 cm
Package 1 Weight 13 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months