Schneider-Electric
XCCR158RDA12 picture- web-product-data-sheet
XCCR158RDA12
Reduction collar, for encoder Ø 58, Ø 14 to 12 mm
TODAY
NOV 25, 2024
 
 
 
End of Commercialization
DEC 31, 2020
End of Standard Services
MAY 11, 2021
Main
Accessory / separate part destination Ø 58 mm absolute single turn encoder with through shaft
Ø 58 mm absolute multiturn encoder with through shaft
Ø 58 mm incremental encoder with through shaft
Accessory / separate part category Mounting and fixing accessories
Accessory / separate part type Reduction collar
Product compatibility XCC3514TS84...
XCC2514TS81...
XCC1514TS...
Diameter encoder side 14 mm
Diameter machine side 12 mm
Complementary
Product weight 0.01 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months