This Application will be decommissioned as of January 7th 2025

XCCR358RDL14 |
Schneider-Electric
XCCR358RDL14 picture- web-product-data-sheet
XCCR358RDL14
reduction collar - for encoder Ø 58 with hollow shaft - Ø 15 to 14 mm
TODAY
DEC 22, 2024
 
 
 
End of Commercialization
DEC 31, 2020
End of Standard Services
MAY 11, 2021
Main
Accessory / separate part destination PROFIBUS-DP Ø 58 mm encoder with hollow shaft
CANopen Ø 58 mm encoder with hollow shaft
Accessory / separate part category Mounting and fixing accessories
Accessory / separate part type Reduction collar
Product compatibility XCC3515CV84FBN
XCC3515CS84CBN
Diameter encoder side 15 mm
Diameter machine side 14 mm
Complementary
Net weight 0.01 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.5 cm
Package 1 Width 10 cm
Package 1 Length 10 cm
Package 1 Weight 7 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months