Schneider-Electric
XCCRAS0606 picture- web-product-data-sheet
XCCRAS0606
Shaft coupling, for encoder, homokinetic with bellows Ø 6 to 6 mm
TODAY
NOV 22, 2024
 
 
 
End of Commercialization
DEC 31, 2020
End of Standard Services
MAY 11, 2021
Main
Product or component type Shaft coupling
Accessory / separate part destination Rotary encoder with solid shaft
Accessory / separate part category Coupling accessories
Accessory / separate part type Homokinetic with bellow
Bore diameter encoder side 6 mm
Bore diameter machine side 6 mm
Complementary
Collar material Aluminium
Bellow material Stainless steel
Maximum angular misalignment
Maximum axial misalignment +/- 0.5 mm
Maximum lateral misalignment +/- 0.3 mm
Maximum torque value 0.8 N.m
Net weight 0.02 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 2.1 cm
Package 1 Length 2.1 cm
Package 1 Weight 20 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months