This Application will be decommissioned as of January 7th 2025

XCCRB3 |
Schneider-Electric
XCCRB3 picture- web-product-data-sheet
XCCRB3
IP67 sealed collar, for encoder Ø 58
TODAY
DEC 24, 2024
 
 
 
End of Commercialization
DEC 31, 2020
End of Standard Services
MAY 11, 2021
Main
Accessory / separate part category Mounting and fixing accessories
Accessory / separate part type Sealed collar
Complementary
Accessory / separate part destination Ø 58 mm encoder with solid shaft
Product compatibility XCC1510P
XCC3510P
Environment
IP degree of protection IP67
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 5.8 cm
Package 1 Length 5.8 cm
Package 1 Weight 32 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months