This Application will be decommissioned as of January 7th 2025

XCCRE9SN |
Schneider-Electric
XCCRE9SN picture- web-product-data-sheet
XCCRE9SN
plain bracket - for encoder Ø 90
TODAY
DEC 22, 2024
 
 
 
End of Commercialization
DEC 31, 2020
End of Standard Services
MAY 11, 2021
Main
Accessory / separate part category Mounting and fixing accessories
Accessory / separate part type Fixing bracket
Complementary
Accessory / separate part destination Ø 90 mm encoder with solid shaft
Product compatibility XCC1912P
XCC2912P
XCC3912P
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.5 cm
Package 1 Width 15 cm
Package 1 Length 20 cm
Package 1 Weight 292 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months