This Application will be decommissioned as of January 7th 2025

XCCRF5N |
Schneider-Electric
XCCRF5N picture- web-product-data-sheet
XCCRF5N
flexible mounting kit - anti-rotation - for encoder Ø 58
TODAY
DEC 22, 2024
 
 
 
End of Commercialization
DEC 31, 2020
End of Standard Services
MAY 11, 2021
Main
Accessory / separate part designation Flexible mounting kit
Accessory / separate part destination Ø 58 mm encoder with through shaft
Accessory / separate part category Mounting accessories
Accessory / separate part type Anti-rotation device
Product compatibility XCC3514T
XCC15..T
XCC25..T
Kit composition Screws
1 flexible fixing
Complementary
Net weight 0.02 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.5 cm
Package 1 Width 10 cm
Package 1 Length 10 cm
Package 1 Weight 16 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months