Schneider-Electric
XCCRX10 picture- web-product-data-sheet
XCCRX10
Shielded cable, for incremental encoder
TODAY
NOV 22, 2024
 
 
 
End of Commercialization
DEC 31, 2020
End of Standard Services
MAY 11, 2021
Main
Accessory / separate part category Cabling accessories
Complementary
Cable length 100 m
Cable outer diameter 6 mm
Cable composition 10 x 0.14 mm²
Net weight 5 kg
Environment
Accessory / separate part designation Shielded cable
Accessory / separate part destination Incremental encoder
Accessory / separate part type Cable
Product certifications UL
CSA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10 cm
Package 1 Width 27.3 cm
Package 1 Length 27.3 cm
Package 1 Weight 6.2 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months