This Application will be decommissioned as of January 7th 2025

XCCRXS8 |
Schneider-Electric
XCCRXS8 picture- web-product-data-sheet
XCCRXS8
Shielded cable with twisted pairs, for absolute SSI encoder
TODAY
DEC 23, 2024
 
 
 
End of Commercialization
DEC 31, 2020
End of Standard Services
MAY 11, 2021
Main
Accessory / separate part category Cabling accessories
Complementary
Cable length 100 m
Cable outer diameter 8.6 mm
Cable composition 6 x 0.14 mm² + 2 x 0.5 mm²
Net weight 11.75 kg
Environment
Accessory / separate part designation Shielded cable with twisted pairs
Accessory / separate part destination Absolute single turn SSI encoder
Absolute multiturn SSI encoder
Accessory / separate part type Cable
Product certifications CSA
UL
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.5 cm
Package 1 Width 100 cm
Package 1 Length 100 cm
Package 1 Weight 11.75 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months