Schneider-Electric
XCE118C picture- web-product-data-sheet
XCE118C
Thermoplastic roller lever
Main
Range of product OsiSense XC
Series name Basic
Product or component type Limit switch
Product specific application Medium duty
Device short name XCE
Body type Fixed
Head type Rotary head
Material Plastic and metal
Fixing mode By the body
Movement of operating head Rotary
Type of operator Spring return roller lever thermoplastic
Switch actuation By 30° cam
Type of approach Lateral approach, 2 directions
Electrical connection Screw-clamp terminals, clamping capacity: 1 x 1.5 mm²
Cable entry 1 flexible rubber cable gland, cable outer diameter: 6…9 mm
Number of poles 2
Contact operation Snap action
Positive opening Without
Maximum force for tripping 7.5 N
Complementary
Contacts insulation form Za
Minimum release force 0.5 N
Minimum actuation speed 9 mm/s
Maximum actuation speed 1 m/s
Maximum operating rate 120 cyc/mn
Contact code designation A300, AC (Ue = 240 V), Ie = 3 A, Ithe = 10 A conforming to IEC 60947-5-1
R300, DC (Ue = 220 V), Ie = 0.3 A conforming to IEC 60947-5-1
Maximum resistance across terminals 25 MOhm
[Uimp] rated impulse withstand voltage 4 kV conforming to IEC 60664
Electrical durability 800000 cycles, AC, 3 A, 220 V
Mechanical durability 10000000 cycles
Width 28 mm
Height 124 mm
Depth 41 mm
Net weight 0.153 kg
Terminals description ISO n°1 (3-4-1-2)OF
Environment
Shock resistance 30 gn for 11 ms conforming to IEC 60068-2-27
Vibration resistance +/- 3 mm (f= 10…55 Hz) conforming to IEC 60068-2-6
IP degree of protection IP65 conforming to IEC 60529
Electrical shock protection class Class I conforming to IEC 60947-5-1
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Marking CE
CCC
Standards IEC 60947-5-1
GB 14048.5
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 5.000 cm
Package 1 Length 13.000 cm
Package 1 Weight 173.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 50
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 8.891 kg
Unit Type of Package 3 P06
Number of Units in Package 3 800
Package 3 Height 75.000 cm
Package 3 Width 80.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 150.256 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months