Schneider-Electric
XCJ121C picture- web-product-data-sheet
XCJ121C
Short flat lever, roller end plunger, one side actuation
Main
Range of product OsiSense XC
Series name Basic
Product or component type Limit switch
Product specific application Light to medium duty
Device short name XCJ
Body type Fixed
Head type Plunger head
Material Plastic
Fixing mode By the body
Movement of operating head Linear
Type of operator Roller lever plunger thermoplastic short and flat, retractable
Switch actuation By 30° cam
Type of approach Lateral approach, 2 directions
Electrical connection Screw-clamp terminals
Cable entry 1 flexible rubber cable gland, cable outer diameter: 8.5…10.5 mm
Number of poles 1
Contact operation Snap action
Positive opening Without
Maximum force for tripping 2.4 N
Complementary
Contacts insulation form C
Minimum release force 0.98 N
Minimum actuation speed 0.01 mm/s
Maximum actuation speed 0.5 m/s
Maximum operating rate 120 cyc/mn
Contact code designation A300, AC (Ue = 240 V), Ie = 10 A, Ithe = 10 A conforming to IEC 60947-5-1
R300, DC (Ue = 220 V), Ie = 0.3 A conforming to IEC 60947-5-1
Maximum resistance across terminals 25 MOhm
[Uimp] rated impulse withstand voltage 4 kV conforming to IEC 60664
Electrical durability 800000 cycles, AC, 10 A, 220 V
Mechanical durability 10000000 cycles
Width 22 mm
Height 72 mm
Depth 71 mm
Product weight 0.085 kg
Terminals description ISO n°1 (NO-NC-C)OF
Environment
Shock resistance 10 gn for 11 ms conforming to IEC 60068-2-27
Vibration resistance +/- 0.7 mm (f= 10…55 Hz) conforming to IEC 60068-2-6
IP degree of protection IP40 conforming to IEC 60529
Electrical shock protection class Class II conforming to IEC 60947-5-1
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Marking CE
CCC
Standards IEC 60947-5-1
GB 14048.5
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 7.000 cm
Package 1 Length 7.500 cm
Package 1 Weight 66.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 8.000 cm
Package 2 Width 8.500 cm
Package 2 Length 22.000 cm
Package 2 Weight 704.000 g
Unit Type of Package 3 S03
Number of Units in Package 3 150
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 10.971 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months