|
|
|
XCKD3939P16EX
Limit switch, Limit switches XC Standard, XCKD, roller lever Ø 50 mm, 2NC + NO, ATEX/IECEx
|
|
|
Main
Range of product
|
Telemecanique Limit switches XC Standard
|
Series name
|
Standard format
|
Product or component type
|
Limit switch
|
Device short name
|
XCKD
|
Sensor design
|
Compact
|
Body type
|
Fixed
|
Head type
|
Rotary head
|
Material
|
Metal
|
Fixing mode
|
By the body
|
Movement of operating head
|
Rotary
|
Type of operator
|
Spring return roller lever thermoplastic roller diameter 50 mm
|
Switch actuation
|
By 30° cam
|
Type of approach
|
Lateral approach, 2 directions
|
Electrical connection
|
Screw-clamp terminals, clamping capacity: 1 x 0.34...2 x 0.75 mm²
|
Cable entry number
|
1 tapped entry for M16 x 1.5 cable gland (included) 4…8 mm
|
Number of poles
|
3
|
Contacts type and composition
|
2 NC + 1 NO
|
Contacts insulation form
|
Zb
|
Contact operation
|
Snap action
|
Number of steps
|
1
|
Positive opening
|
With
|
Minimum torque for tripping
|
0.1 N.m
|
Maximum actuation speed
|
1.5 m/s
|
IP degree of protection
|
IP66 conforming to IEC 60529
IP67 conforming to IEC 60529
|
Complementary
Body material
|
Zamak
|
Head material
|
Zamak
|
Positive opening minimum torque
|
0.25 N.m
|
Minimum actuation speed
|
0.01 m/min
|
Contact code designation
|
B300, AC-15 (Ue = 240 V), Ie = 1.5 A conforming to EN 60947-5-1
B300, AC-15 (Ue = 240 V), Ie = 1.5 A conforming to IEC 60947-5-1 appendix A
R300, DC-13 (Ue = 250 V), Ie = 0.1 A conforming to EN 60947-5-1
R300, DC-13 (Ue = 250 V), Ie = 0.1 A conforming to IEC 60947-5-1 appendix A
|
[Ithe] conventional enclosed thermal current
|
6 A AC
|
[Ui] rated insulation voltage
|
300 V conforming to UL 508
400 V (pollution degree 3) conforming to IEC 60947-1
300 V conforming to CSA C22.2 No 14
|
Maximum resistance across terminals
|
25 MOhm conforming to IEC 60255-7 category 3
|
[Uimp] rated impulse withstand voltage
|
4 kV conforming to IEC 60664
4 kV conforming to IEC 60947-1
|
Short-circuit protection
|
6 A cartridge fuse, type gG
|
Electrical durability
|
5000000 cycles, DC-13, inductive load type, 120 V, 2 W, operating rate <3600 cyc/mn, load factor: 0.5, DC conforming to IEC 60947-5-1 appendix C
5000000 cycles, DC-13, inductive load type, 24 V, 4 W, operating rate <3600 cyc/mn, load factor: 0.5, DC conforming to IEC 60947-5-1 appendix C
5000000 cycles, DC-13, inductive load type, 48 V, 3 W, operating rate <3600 cyc/mn, load factor: 0.5, DC conforming to IEC 60947-5-1 appendix C
|
Mechanical durability
|
10000000 cycles
|
Marking
|
II2 D-Ex tb IIIC T85°C Db IP66/67
|
Width
|
31 mm
|
Height
|
65 mm
|
Depth
|
30 mm
|
Environment
Shock resistance
|
50 gn for 11 ms conforming to IEC 60068-2-27
|
Vibration resistance
|
25 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
|
Electrical shock protection class
|
Class I conforming to IEC 61140
Class I conforming to NF C 20-030
|
Ambient air temperature for operation
|
-20…60 °C
|
Protective treatment
|
TC
|
Dust zone
|
Zone 21 - 22
|
Product certifications
|
INERIS 04ATEX0014X
IEC-Ex INE 17.0020X
|
Standards
|
EN/IEC 60079-31
EN/IEC 60079-0
|
Directives
|
2014/34/EU - ATEX directive
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
15 cm
|
Package 1 Width
|
14 cm
|
Package 1 Length
|
5 cm
|
Package 1 Weight
|
232 g
|
Offer Sustainability
SCIP Number
|
7fe87598-596b-49c0-8573-672c4f4c06d0
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
Circularity Profile
|
No need of specific recycling operations
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Contractual warranty
|
|