Schneider-Electric
 
XCKJ390541H29EX picture- web-product-data-sheet
XCKJ390541H29EX
Limit switch, Limit switches XC Standard, XCKJ, roller lever, 2NC + NO, ATEX/IECEx
Characteristics
Main
Range of product Telemecanique Limit switches XC Standard
Series name Standard format
Product or component type Limit switch
Device short name XCKJ
Body type Fixed
Head type Rotary head
Material Metal
Fixing mode By the body
Movement of operating head Rotary
Type of operator Spring return roller lever thermoplastic variable length
Switch actuation By 30° cam
Type of approach Lateral approach, 1 or 2 programmable direction
Electrical connection Screw-clamp terminals, clamping capacity: 1 x 0.34...2 x 0.75 mm²
Cable entry number 1 tapped entry for M20 x 1.5 cable gland (included) 9…12 mm
Number of poles 3
Contacts type and composition 2 NC + 1 NO
Contacts insulation form Zb
Contact operation Snap action
Number of steps 1
Positive opening Without
Minimum torque for tripping 0.25 N.m
Maximum actuation speed 1.5 m/s
IP degree of protection IP66 conforming to IEC 60529
Complementary
Body material Zamak
Head material Zamak
Positive opening minimum torque 0.5 N.m
Minimum actuation speed 0.01 m/min
Contact code designation B300, AC-15 (Ue = 240 V), Ie = 1.5 A conforming to IEC 60947-5-1
B300, AC-15 (Ue = 240 V), Ie = 1.5 A conforming to IEC 60947-5-1 appendix A
R300, DC-13 (Ue = 250 V), Ie = 0.1 A conforming to IEC 60947-5-1
R300, DC-13 (Ue = 250 V), Ie = 0.1 A conforming to IEC 60947-5-1 appendix A
[Ithe] conventional enclosed thermal current 6 A AC
[Ui] rated insulation voltage 300 V conforming to UL 508
400 V (pollution degree 3) conforming to IEC 60947-1
300 V conforming to CSA C22.2 No 14
Maximum resistance across terminals 25 MOhm conforming to IEC 60255-7 category 3
[Uimp] rated impulse withstand voltage 4 kV conforming to IEC 60664
4 kV conforming to IEC 60947-1
Short-circuit protection 6 A cartridge fuse, type gG
Electrical durability 5000000 cycles, DC-13, inductive load type, 120 V, 4 W, operating rate <3600 cyc/mn, load factor: 0.5, DC conforming to IEC 60947-5-1 appendix C
5000000 cycles, DC-13, inductive load type, 24 V, 3 W, operating rate <3600 cyc/mn, load factor: 0.5, DC conforming to IEC 60947-5-1 appendix C
5000000 cycles, DC-13, inductive load type, 48 V, 2 W, operating rate <3600 cyc/mn, load factor: 0.5, DC conforming to IEC 60947-5-1 appendix C
Mechanical durability 20000000 cycles
Marking II2 D-Ex tb IIIC T85°C Db IP66/67
Width 40 mm
Height 77 mm
Depth 44 mm
Environment
Shock resistance 50 gn for 11 ms conforming to IEC 60068-2-27
Vibration resistance 25 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
Electrical shock protection class Class I conforming to IEC 61140
Class I conforming to NF C 20-030
Ambient air temperature for operation -20…60 °C
Protective treatment TC
Dust zone Zone 21 - 22
Product certifications INERIS 04ATEX0014X
IEC-Ex INE 17.0020X
Standards IEC 60079-31
IEC 60079-0
Directives 2014/34/EU - ATEX directive
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.000 cm
Package 1 Width 9.500 cm
Package 1 Length 15.500 cm
Package 1 Weight 542.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 12
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 6.917 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months