This Application will be decommissioned as of January 7th 2025

XCKN2101P16 |
Schneider-Electric
XCKN2101P16 picture- web-product-data-sheet
XCKN2101P16
Limit switch, Limit switches XC Standard, XCKN, with rotary head w/o operating lever, 1NC+1 NO, snap, M16
Main
Range of product Telemecanique Limit switches XC Standard
Series name Standard format
Product or component type Limit switch
Device short name XCKN
Sensor design Compact form A
Body type Fixed
Head type Rotary head
Material Plastic
Body material Plastic
Head material Plastic
Fixing mode By the body
Movement of operating head Rotary
Type of operator Spring return without operating lever
Type of approach Lateral approach, 2 directions
Cable entry 1 entry tapped for M16 x 1.5 cable gland, cable outer diameter: 7…13 mm
Number of poles 2
Contacts type and composition 1 NC + 1 NO
Contact operation Snap action
Complementary
Electrical connection Screw-clamp terminals, clamping capacity: 1 x 0.34...2 x 1.5 mm²
Contacts insulation form Zb
Positive opening With
Minimum torque for tripping 0.1 N.m
Maximum actuation speed 1.5 m/s
Contact code designation A300, AC-15 (Ue = 240 V), Ie = 3 A, Ithe = 10 A conforming to EN/IEC 60947-5-1 appendix A
R300, DC-13 (Ue = 250 V), Ie = 0.1 A conforming to EN/IEC 60947-5-1 appendix A
[Ui] rated insulation voltage 300 V conforming to UL 508
500 V (pollution degree 3) conforming to IEC 60947-1
300 V conforming to CSA C22.2 No 14
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60664
6 kV conforming to IEC 60947-1
Short-circuit protection 10 A cartridge fuse, type gG
Electrical durability 5000000 cycles, DC-13, 120 V, 4 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
5000000 cycles, DC-13, 24 V, 10 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
5000000 cycles, DC-13, 48 V, 7 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
Mechanical durability 10000000 cycles
Width 30 mm
Height 75 mm
Depth 30 mm
Net weight 0.175 kg
Terminals description ISO n°1 (13-14)NO
(21-22)NC
Environment
Shock resistance 45 gn for 11 ms conforming to IEC 60068-2-27
Vibration resistance 25 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
IP degree of protection IP65 conforming to IEC 60529
IK degree of protection IK04 conforming to EN 50102
Overvoltage category Class II conforming to IEC 61140
Class II conforming to NF C 20-030
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Protective treatment TC
Product certifications CSA
UL
CCC
Standards UL 508
EN 60947-5-1
EN 60204-1
CSA C22.2 No 14
IEC 60204-1
IEC 60947-5-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.0 cm
Package 1 Width 16.0 cm
Package 1 Length 31.0 cm
Package 1 Weight 79.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 20
Package 2 Height 11.0 cm
Package 2 Width 16.0 cm
Package 2 Length 31.0 cm
Package 2 Weight 1.58 kg
Unit Type of Package 3 S03
Number of Units in Package 3 60
Package 3 Height 30.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 5.338 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months