This Application will be decommissioned as of January 7th 2025

XCKN2102P20 |
Schneider-Electric
 
XCKN2102P20 picture- web-product-data-sheet
XCKN2102P20
Limit switch, Limit switches XC Standard, XCKN, plastic roller plunger, 1NC+1 NO, snap, M20
Characteristics
Main
Range of product Telemecanique Limit switches XC Standard
Series name Standard format
Product or component type Limit switch
Device short name XCKN
Sensor design Compact form C
Body type Fixed
Head type Plunger head
Material Plastic
Body material Plastic
Head material Plastic
Fixing mode By the body
Movement of operating head Linear
Type of operator Spring return roller plunger plastic
Type of approach Lateral approach, 2 directions
Cable entry 1 entry tapped for M20 x 1.5 cable gland, cable outer diameter: 7…13 mm
Number of poles 2
Contacts type and composition 1 NC + 1 NO
Contact operation Snap action
Complementary
Switch actuation By 30° cam
Electrical connection Screw-clamp terminals, clamping capacity: 1 x 0.34...2 x 1.5 mm²
Contacts insulation form Zb
Positive opening With
Positive opening minimum force 20 N
Minimum force for tripping 12 N
Maximum actuation speed 0.3 m/s
Contact code designation A300, AC-15 (Ue = 240 V), Ie = 3 A, Ithe = 10 A conforming to IEC 60947-5-1 appendix A
R300, DC-13 (Ue = 250 V), Ie = 0.1 A conforming to IEC 60947-5-1 appendix A
[Ui] rated insulation voltage 300 V conforming to UL 508
500 V (pollution degree 3) conforming to IEC 60947-1
300 V conforming to CSA C22.2 No 14
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60664
6 kV conforming to IEC 60947-1
Short-circuit protection 10 A cartridge fuse, type gG
Electrical durability 5000000 cycles, DC-13, 120 V, 4 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
5000000 cycles, DC-13, 24 V, 10 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
5000000 cycles, DC-13, 48 V, 7 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
Mechanical durability 10000000 cycles
Width 30 mm
Height 85 mm
Depth 30 mm
Net weight 0.145 kg
Terminals description ISO n°1 (21-22)NC
(13-14)NO
Environment
Shock resistance 45 gn for 11 ms conforming to IEC 60068-2-27
Vibration resistance 25 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
IP degree of protection IP65 conforming to IEC 60529
IK degree of protection IK04 conforming to IEC 62262
Overvoltage category Class II conforming to IEC 61140
Class II conforming to NF C 20-030
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Protective treatment TC
Product certifications CCC
CSA
UL
Standards IEC 60947-5-1
IEC 60204-1
IEC 60204-1
IEC 60947-5-1
UL 508
CSA C22.2 No 14
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 3.0 cm
Package 1 Length 8.5 cm
Package 1 Weight 66.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 20
Package 2 Height 11.0 cm
Package 2 Width 12.8 cm
Package 2 Length 16.8 cm
Package 2 Weight 1.36 kg
Unit Type of Package 3 S02
Number of Units in Package 3 80
Package 3 Height 15 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 5.97 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months