Schneider-Electric
 
XCKN2108G11 picture- Schneider-electric
XCKN2108G11
limit switch XCKN - spring rod lever nitrile boot - 1NC+1NO - snap - Pg11
Telemecanique
Characteristics
Main
Range of product OsiSense XC
Series name Standard format
Product or component type Limit switch
Device short name XCKN
Sensor design Compact
Body type Fixed
Head type Multi-directional head
Material Plastic
Body material Plastic
Head material Plastic
Fixing mode By the body
Movement of operating head Multi-directional
Type of operator Spring return spring rod
Type of approach Multi-directional approach
Cable entry 1 entry tapped for Pg 11 cable gland
Number of poles 2
Contacts type and composition 1 NC + 1 NO
Contact operation Snap action
Complementary
Switch actuation By any moving part
Electrical connection Screw-clamp terminals, clamping capacity: 1 x 0.34...2 x 1.5 mm²
Contacts insulation form Zb
Positive opening Without
Minimum torque for tripping 0.13 N.m
Maximum actuation speed 1 m/s
Contact code designation A300, AC-15 (Ue = 240 V), Ie = 3 A, Ithe = 10 A conforming to EN/IEC 60947-5-1 appendix A
R300, DC-13 (Ue = 250 V), Ie = 0.1 A conforming to EN/IEC 60947-5-1 appendix A
[Ui] rated insulation voltage 300 V conforming to UL 508
500 V (pollution degree 3) conforming to IEC 60947-1
300 V conforming to CSA C22.2 No 14
[Uimp] rated impulse withstand voltage 6 kV IEC 60664
6 kV IEC 60947-1
Short-circuit protection 10 A cartridge fuse, type gG
Electrical durability 5000000 cycles, DC-13, 120 V, 4 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
5000000 cycles, DC-13, 24 V, 10 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
5000000 cycles, DC-13, 48 V, 7 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
Mechanical durability 5000000 cycles
Width 30 mm
Height 183 mm
Depth 30 mm
Net weight 0.175 kg
Terminals description ISO n°1 (21-22)NC
(13-14)NO
Environment
Shock resistance 10 gn for 11 ms conforming to IEC 60068-2-27
Vibration resistance 25 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
IP degree of protection IP65 conforming to IEC 60529
IK degree of protection IK04 conforming to EN 50102
Overvoltage category Class II conforming to IEC 61140
Class II conforming to NF C 20-030
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Protective treatment TC
Product certifications CCC
CSA
UL
Standards IEC 60204-1
UL 508
IEC 60947-5-1
EN 60947-5-1
EN 60204-1
CSA C22.2 No 14
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
print End of Life Information
Contractual warranty
Warranty 18 months