|
XCKS531H50
Limit switch, Limit switches XC Standard, XCKS, thermoplastic roller lever, 1NC+1 NO, slow break, M20
|
|
|
|
|
End of Commercialization APR 20, 2022
|
|
|
|
|
Main
Range of product
|
Telemecanique Limit switches XC Standard
|
Series name
|
Standard format
|
Product or component type
|
Limit switch
|
Device short name
|
XCKS
|
Sensor design
|
Form A conforming to CENELEC EN 50041
|
Body type
|
Fixed
|
Head type
|
Rotary head
|
Material
|
Plastic
|
Body material
|
Plastic
|
Head material
|
Plastic
|
Fixing mode
|
By the body
|
Movement of operating head
|
Rotary
|
Type of operator
|
Spring return roller lever thermoplastic
|
Type of approach
|
Lateral approach, 1 or 2 programmable direction
|
Cable entry
|
1 entry tapped for M20 x 1.5 cable gland, cable outer diameter: 7…13 mm
|
Number of poles
|
2
|
Contacts type and composition
|
1 NC + 1 NO
|
Contact operation
|
Slow-break, break before make
|
Complementary
Switch actuation
|
By 30° cam
|
Electrical connection
|
Screw-clamp terminals, clamping capacity: 1 x 0.5...2 x 2.5 mm²
|
Contacts insulation form
|
Zb
|
Number of steps
|
1
|
Positive opening
|
With
|
Positive opening minimum torque
|
0.15 N.m
|
Minimum torque for tripping
|
0.1 N.m
|
Minimum actuation speed
|
6 m/min
|
Maximum actuation speed
|
1.5 m/s
|
Contact code designation
|
A300, AC-15 (Ue = 240 V), Ie = 3 A conforming to EN/IEC 60947-5-1 appendix A
Q300, DC-13 (Ue = 250 V), Ie = 0.27 A conforming to EN/IEC 60947-5-1 appendix A
|
[Ithe] conventional enclosed thermal current
|
10 A AC
|
[Ui] rated insulation voltage
|
300 V conforming to UL 508
500 V (pollution degree 3) conforming to IEC 60947-1
300 V conforming to CSA C22.2 No 14
|
Maximum resistance across terminals
|
25 MOhm conforming to IEC 60255-7 category 3
|
[Uimp] rated impulse withstand voltage
|
6 kV conforming to IEC 60664
6 kV conforming to IEC 60947-1
|
Short-circuit protection
|
10 A cartridge fuse, type gG
|
Electrical durability
|
5000000 cycles, DC-13, inductive load type, 120 V, 4 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
5000000 cycles, DC-13, inductive load type, 24 V, 10 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
5000000 cycles, DC-13, inductive load type, 48 V, 7 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
|
Mechanical durability
|
20000000 cycles
|
Width
|
40 mm
|
Height
|
130 mm
|
Depth
|
60 mm
|
Net weight
|
0.16 kg
|
Terminals description ISO n°1
|
(21-22)NC
(13-14)NO
|
Environment
Shock resistance
|
50 gn for 11 ms conforming to IEC 60068-2-27
|
Vibration resistance
|
25 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
|
IP degree of protection
|
IP67 conforming to IEC 60529
IP66 conforming to IEC 60529
|
IK degree of protection
|
IK05 conforming to EN 50102
|
Electrical shock protection class
|
Class II conforming to IEC 61140
Class II conforming to NF C 20-030
|
Overvoltage category
|
Class II conforming to IEC 61140
Class II conforming to NF C 20-030
|
Ambient air temperature for operation
|
-25…70 °C
|
Ambient air temperature for storage
|
-40…70 °C
|
Protective treatment
|
TC
|
Product certifications
|
CCC
CSA
UL
|
Standards
|
IEC 60204-1
IEC 60947-5-1
CSA C22.2 No 14
EN 60204-1
CENELEC EN 50041
EN 60947-5-1
UL 508
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Offer Sustainability
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
|