This Application will be decommissioned as of January 7th 2025

XCKVR44D1H29 |
Schneider-Electric
 
XCKVR44D1H29 picture- web-product-data-sheet
XCKVR44D1H29
Limit switch, Limit switches XC Standard, XCKVR, stay put crossed rods lever 6 mm, 2x(NC+NO), slow, M20
Characteristics
Main
Range of product OsiSense XC
Series name Special format
Product or component type Limit switch
Product specific application For hoisting and mechanical handling applications
Device short name XCKVR
Body type Fixed
Head type Rotary head
Material Plastic
Body material (PBT+PC)-GF30 FR
Head material (PBT+PC)-GF30 FR
Fixing mode By the body
Movement of operating head Rotary
Type of operator Stay put crossed rods lever metal square rod 6 mm, L = 200 mm
Type of approach Lateral approach, 2 directions
Cable entry 1 entry tapped and 2 breakout holes for M20 x 1.5 cable gland, cable outer diameter: 7…13 mm
Number of poles 4
Contacts type and composition 2 x (1 NC + 1 NO)
Contact operation Slow-break, break before make
Complementary
Switch actuation By any moving part
Electrical connection Screw-clamp terminals, clamping capacity: 1 x 0.5...2 x 2.5 mm²
Contacts insulation form Zb
Number of steps 4 electrical positions
Contact block per direction [control circuit] 2 per direction
Positive opening Without
Minimum torque for tripping 0.5 N.m
Minimum actuation speed 6 m/min
Maximum actuation speed 1.5 m/s actuation point on the rod between 65 and 95 mm
Maximum displacement angle -180 °
180 °
Contact code designation A300, AC-15 (Ue = 240 V), Ie = 3 A, Ithe = 10 A conforming to IEC 60947-5-1 appendix A
Q150, DC-13 (Ue = 125 V), Ie = 0.55 A conforming to IEC 60947-5-1 appendix A
[Ui] rated insulation voltage 300 V conforming to UL 508
300 V conforming to CSA C22.2 No 14
500 V (pollution degree 3) conforming to IEC 60947-1
Maximum resistance across terminals 25 MOhm conforming to IEC 60255-7 category 3
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60664
6 kV conforming to IEC 60947-1
Short-circuit protection 10 A cartridge fuse, type gG
Mechanical durability 1000000 cycles
Width 200 mm
Height 200 mm
Depth 57 mm
Net weight 0.32 kg
Terminals description ISO n°1 (21-22)NC
(13-14)NO
Environment
Shock resistance 50 gn conforming to IEC 60068-2-27
Vibration resistance 25 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
IP degree of protection IP65 conforming to IEC 60529
IK degree of protection IK04 conforming to IEC 62262
Electrical shock protection class Class II conforming to IEC 60536
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Protective treatment TC
Product certifications CE
CSA
CCC
UL
Standards UL 508
CSA C22.2 No 14
IEC 60947-5-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.8 cm
Package 1 Width 19.5 cm
Package 1 Length 9.0 cm
Package 1 Weight 385.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 6
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.901 kg
Unit Type of Package 3 PAL
Number of Units in Package 3 96
Package 3 Height 77.0 cm
Package 3 Width 60.0 cm
Package 3 Length 80.0 cm
Package 3 Weight 52.74 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months