Schneider-Electric
 
XCMD2102C12 picture- web-product-data-sheet
XCMD2102C12
Limit switch, Limit switches XC Standard, XCMD, steel roller plunger, 1NC+1 NO, snap, M12
Characteristics
Main
Range of product Telemecanique Limit switches XC Standard
Series name Standard format
Product or component type Limit switch
Device short name XCMD
Sensor design Miniature
Body type Plug-in body
Head type Plunger head
Material Metal
Body material Zamak
Head material Zamak
Fixing mode By the body
Movement of operating head Linear
Type of operator Spring return roller plunger metal
Type of approach Lateral approach, 2 directions
Number of poles 2
Contacts type and composition 1 NC + 1 NO
Contact operation Snap action
Complementary
Switch actuation By 30° cam
Electrical connection Male connector M12, 5 pins
Contacts insulation form Zb
Positive opening With
Positive opening minimum force 35 N
Minimum force for tripping 7 N
Maximum actuation speed 0.5 m/s
[Ie] rated operational current 0.22 A at 50 V, DC-13 conforming to EN/IEC 60947-5-1 appendix A
3 A at 50 V, AC-15 conforming to EN/IEC 60947-5-1 appendix A
[Ithe] conventional enclosed thermal current 4 A
[Ui] rated insulation voltage 60 V (pollution degree 3) conforming to IEC 60947-5-1
Maximum resistance across terminals 25 mOhm conforming to IEC 60255-7 category 3
[Uimp] rated impulse withstand voltage 0.8 kV conforming to IEC 60664
0.8 kV conforming to IEC 60947-1
Short-circuit protection 4 A cartridge fuse, type gG
Electrical durability 5000000 cycles, DC-13, 24 V, 3 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
5000000 cycles, DC-13, 48 V, 2 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
Mechanical durability 10000000 cycles
Width 30 mm
Height 50 mm
Depth 16 mm
Net weight 0.09 kg
Environment
Shock resistance 25 gn for 18 ms conforming to IEC 60068-2-27
Vibration resistance 5 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
IP degree of protection IP66 conforming to IEC 60529
IP67 conforming to IEC 60529
IP68 conforming to IEC 60529
IK degree of protection IK06 conforming to EN 62262
Electrical shock protection class Class I conforming to IEC 61140
Class I conforming to NF C 20-030
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Protective treatment TC
Product certifications CSA
UL
CCC
Standards CSA C22.2 No 14
EN/IEC 60947-5-1
EN/IEC 60204-1
UL 508
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.7 cm
Package 1 Width 7.1 cm
Package 1 Length 5.2 cm
Package 1 Weight 92.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 50
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 5.105 kg
Unit Type of Package 3 PAL
Number of Units in Package 3 800
Package 3 Height 60.0 cm
Package 3 Width 80.0 cm
Package 3 Length 800.0 cm
Package 3 Weight 1017.6 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months