Schneider-Electric
 
XCMD2102L08R12 picture- Schneider-electric
XCMD2102L08R12
limit switch XCMD - steel roller plunger - 1NC+1NO - snap - M12 0.8m
Telemecanique
Characteristics
Main
Range of product OsiSense XC
Series name Standard format
Product or component type Limit switch
Device short name XCMD
Sensor design Miniature
Body type Plug-in body
Head type Plunger head
Material Metal
Body material Zamak
Head material Zamak
Fixing mode By the body
Movement of operating head Linear
Type of operator Spring return roller plunger metal
Type of approach Lateral approach, 2 directions
Number of poles 2
Contacts type and composition 1 NC + 1 NO
Contact operation Snap action
Complementary
Switch actuation By 30° cam
Electrical connection Remote male connector M12, 5 pins
Cable length 0.8 m
Contacts insulation form Zb
Positive opening With
Positive opening minimum force 35 N
Minimum force for tripping 7 N
Maximum actuation speed 0.5 m/s
[Ie] rated operational current 0.22 A at 50 V, DC-13 conforming to EN/IEC 60947-5-1 appendix A
3 A at 50 V, AC-15 conforming to EN/IEC 60947-5-1 appendix A
[Ithe] conventional enclosed thermal current 4 A
[Ui] rated insulation voltage 60 V (pollution degree 3) conforming to IEC 60947-5-1
Maximum resistance across terminals 25 mOhm conforming to IEC 60255-7 category 3
[Uimp] rated impulse withstand voltage 0.8 kV IEC 60664
0.8 kV IEC 60947-1
Short-circuit protection 4 A cartridge fuse, type gG
Electrical durability 5000000 cycles, DC-13, 24 V, 3 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
5000000 cycles, DC-13, 48 V, 2 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
Mechanical durability 10000000 cycles
Width 30 mm
Height 50 mm
Depth 16 mm
Net weight 0.09 kg
Environment
Shock resistance 25 gn for 18 ms conforming to IEC 60068-2-27
Vibration resistance 5 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
IP degree of protection IP66 conforming to IEC 60529
IP67 conforming to IEC 60529
IP68 conforming to IEC 60529
IK degree of protection IK06 conforming to EN 62262
Electrical shock protection class Class I conforming to IEC 61140
Class I conforming to NF C 20-030
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Protective treatment TC
Product certifications CCC
CSA
UL
Standards CSA C22.2 No 14
EN/IEC 60947-5-1
UL 508
EN/IEC 60204-1
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months