|
|
|
XCMD2111L1
Limit switch, Limit switches XC Standard, XCMD, metal end plunger with nitrile boot, 1NC+1 NO, snap, 1 m
|
|
|
Main
Range of product
|
Telemecanique Limit switches XC Standard
|
Series name
|
Standard format
|
Product or component type
|
Limit switch
|
Device short name
|
XCMD
|
Sensor design
|
Miniature
|
Body type
|
Fixed
|
Head type
|
Plunger head
|
Material
|
Metal
|
Body material
|
Zamak
|
Head material
|
Zamak
|
Fixing mode
|
By the body
|
Movement of operating head
|
Linear
|
Type of operator
|
Spring return plunger metal with elastomer boot
|
Type of approach
|
Vertical approach, 1 direction
|
Number of poles
|
2
|
Contacts type and composition
|
1 NC + 1 NO
|
Contact operation
|
Snap action
|
Complementary
Switch actuation
|
On end
|
Electrical connection
|
Removable cable connector
|
Cable length
|
1 m
|
Cable composition
|
5 x 0.75 mm²
|
Wire insulation material
|
PvR
|
Contacts insulation form
|
Zb
|
Positive opening
|
With
|
Positive opening minimum force
|
42.5 N
|
Minimum force for tripping
|
8.5 N
|
Minimum actuation speed
|
0.01 m/min
|
Maximum actuation speed
|
0.5 m/s
|
Contact code designation
|
B300, AC-15 (Ue = 240 V), Ie = 1.5 A conforming to IEC 60947-5-1 appendix A
R300, DC-13 (Ue = 250 V), Ie = 0.1 A conforming to IEC 60947-5-1 appendix A
|
[Ui] rated insulation voltage
|
300 V (pollution degree 3) conforming to UL 508
400 V (pollution degree 3) conforming to IEC 60947-5-1
300 V (pollution degree 3) conforming to CSA C22.2 No 14
|
Maximum resistance across terminals
|
25 mOhm conforming to IEC 60255-7 category 3
|
[Uimp] rated impulse withstand voltage
|
4 kV conforming to IEC 60664
4 kV conforming to IEC 60947-1
|
Short-circuit protection
|
6 A cartridge fuse, type gG
|
Electrical durability
|
5000000 cycles, DC-13, 120 V, 1 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
5000000 cycles, DC-13, 24 V, 3 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
5000000 cycles, DC-13, 48 V, 2 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
|
Mechanical durability
|
10000000 cycles
|
Width
|
30 mm
|
Height
|
50 mm
|
Depth
|
16 mm
|
Product weight
|
0.18 kg
|
Environment
Shock resistance
|
25 gn for 18 ms conforming to IEC 60068-2-27
|
Vibration resistance
|
5 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
|
IP degree of protection
|
IP66 conforming to IEC 60529
IP67 conforming to IEC 60529
IP68 conforming to IEC 60529
|
IK degree of protection
|
IK06 conforming to IEC 62262
|
Overvoltage category
|
Class I conforming to IEC 61140
Class I conforming to NF C 20-030
|
Ambient air temperature for operation
|
-25…70 °C
|
Ambient air temperature for storage
|
-40…70 °C
|
Protective treatment
|
TC
|
Product certifications
|
CSA
CCC
UL
|
Standards
|
IEC 60947-5-1
CSA C22.2 No 14
UL 508
IEC 60204-1
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
2.0 cm
|
Package 1 Width
|
18.0 cm
|
Package 1 Length
|
20.0 cm
|
Package 1 Weight
|
172.0 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
30
|
Package 2 Height
|
15 cm
|
Package 2 Width
|
30 cm
|
Package 2 Length
|
40 cm
|
Package 2 Weight
|
5.685 kg
|
Unit Type of Package 3
|
P06
|
Number of Units in Package 3
|
480
|
Package 3 Height
|
75 cm
|
Package 3 Width
|
60 cm
|
Package 3 Length
|
80 cm
|
Package 3 Weight
|
99 kg
|
Offer Sustainability
Packaging without single use plastic
|
No
|
Packaging made with recycled cardboard
|
No
|
SCIP Number
|
C7ab7b2b-7016-4cde-a940-b96f3375503e
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Take-back
|
No
|
Contractual warranty
|
|