Schneider-Electric
 
XCMD2161L1 picture- Schneider-electric
XCMD2161L1
limit switch XCMD - forked arm with rollers 2 tracks - 1NC+1NO - snap - 1 m
Schneider Electric
Characteristics
Main
Range of product OsiSense XC
Series name Standard format
Product or component type Limit switch
Device short name XCMD
Sensor design Miniature
Material Metal
Body material Zamak
Head material Zamak
Complementary
Cable length 1 m
Width 30 mm
Height 50 mm
Depth 16 mm
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months