Schneider-Electric
XCMD2902C12 picture- web-product-data-sheet
XCMD2902C12
limit switch XCMD - steel roller plunger - 2NC - snap - M12
TODAY
NOV 22, 2024
End of Commercialization
MAY 31, 2023
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.7 cm
Package 1 Width 7.1 cm
Package 1 Length 5.2 cm
Package 1 Weight 92 g
Unit Type of Package 2 S02
Number of Units in Package 2 1
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 547 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov