Schneider-Electric
 
XCMW102 picture- web-product-data-sheet
XCMW102
Wireless limit switch, Limit switches XC Standard, XCMW, roller plunger
Characteristics
Main
Range of product Telemecanique Limit switches XC Standard
Series name Miniature format
Product or component type Wireless limit switch
Device short name XCMW
Sensor design Miniature
Body type Fixed
Head type Plunger head
Complementary
Body material Plastic
Head material Metal
Lever material Metal
Fixing mode By 2 screws
Type of operator Spring return roller plunger metal
Switch actuation By 30° cam
Type of approach Lateral approach, 2 directions
Communication network type ZigBee green power - 2.4 GHz conforming to IEEE 802.15.4
Electrical composition code PW1
Emission power 3 mW
Response time <= 2 ms
Maximum sensing distance 100 m in free field
300 m with external antenna
25 m in industrial environment
Contact operation Snap action
Number of steps 1
Maximum force for tripping 50 N
Maximum actuation speed 0.1 m/s
Maximum operating rate 60 cyc/mn
Mechanical durability 400000 cycles
Switching operation per hour 3600
Width 30.0 mm
Height 84 mm
Depth 16.0 mm
Net weight 0.046 kg
Environment
Electromagnetic compatibility Radiated emission
Immunity for industrial environments
Susceptibility to electromagnetic fields - test level: 3 V/m (80...2700 MHz, distance = 20 m)
Susceptibility to electromagnetic fields - test level: 10 V/m (80...2000 MHz)
Electrostatic discharge immunity test - test level: 6 kV (on contact (on metal parts))
Electrostatic discharge immunity test - test level: 8 kV (in free air (in insulating parts))
Shock resistance 50 gn for 11 ms conforming to IEC 60068-2-27
Vibration resistance 25 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
+/- 10 mm (f= 2…11 Hz) conforming to IEC 60068-2-6
IP degree of protection IP65 conforming to IEC 60529
IK degree of protection IK04 conforming to IEC 62262
Ambient air temperature for operation -25…55 °C
Ambient air temperature for storage -40…70 °C
Directives 1999/5/EC - R&TTE directive
2004/108/EC - electromagnetic compatibility
Standards IEC 60947-1
IEC 60947-5-1
Radio agreement IC conforming to RSS
FCC conforming to RCM
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.300 cm
Package 1 Width 5.000 cm
Package 1 Length 13.000 cm
Package 1 Weight 61.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 22
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 1.527 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov