This Application will be decommissioned as of January 7th 2025

XCMWD15 |
Schneider-Electric
 
XCMWD15 picture- web-product-data-sheet
XCMWD15
Wireless pack, Limit switches XC Standard, limit switch XCMW, of XCMW115 + receiver 2 relays
Characteristics
Main
Range of product Telemecanique Limit switches XC Standard
Series name Miniature format
Product or component type Wireless pack
Device short name XCMW
Sensor design Miniature
Complementary
Kit composition 1 receiver 2 relays output
1 wireless limit switch with spring return roller lever
Communication network type ZigBee
Maximum actuation speed 0.1 m/s
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.000 cm
Package 1 Width 16.000 cm
Package 1 Length 20.000 cm
Package 1 Weight 306.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 7
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 2.636 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No