This Application will be decommissioned as of January 7th 2025

XCRB11 |
Schneider-Electric
 
XCRB11 picture- web-product-data-sheet
XCRB11
Limit switch, Limit switches XC Standard, XCR, metal spring return rod lever square rod 6 mm, 2X(1NC+NO)
Characteristics
Main
Range of product OsiSense XC
Series name Special format
Product or component type Limit switch
Product specific application For hoisting and mechanical handling applications
Device short name XCR
Sensor design -
Body type Fixed
Head type Rotary head
Material Metal
Fixing mode By the body
Movement of operating head Rotary
Type of operator Spring return rod lever metal square rod 6 mm
Type of approach Lateral approach, 2 directions
Electrical connection Screw-clamp terminals, clamping capacity: 1 x 0.34...2 x 1.5 mm²
Number of poles 4
Contacts type and composition 2 x (1 NC + 1 NO)
Contact operation Snap action
Contact block per direction [control circuit] 1 per direction
Positive opening With
Complementary
Body material Zinc alloy
Switch actuation By any moving part
Cable entry 1 entry tapped for Pg 13.5 cable gland, cable outer diameter: 9…12 mm conforming to NF C 68-300
Contacts insulation form Zb
Number of steps 1
Positive opening minimum torque 0.75 N.m
Minimum torque for tripping 0.45 N.m
Minimum actuation speed 0.01 m/min
Maximum actuation speed 1.5 m/s
Maximum displacement angle 55 °
-55 °
Contact code designation A300, AC-15 (Ue = 240 V), Ie = 3 A conforming to IEC 60947-5-1 appendix A
Q300, DC-13 (Ue = 250 V), Ie = 0.27 A conforming to IEC 60947-5-1 appendix A
[Ui] rated insulation voltage 300 V conforming to UL 508
500 V (pollution degree 3) conforming to IEC 60947-1
500 V (pollution degree 3) conforming to VDE 0110
300 V conforming to CSA C22.2 No 14
Maximum resistance across terminals 25 MOhm conforming to IEC 60255-7 category 3
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60664
6 kV conforming to IEC 60947-1
Short-circuit protection 10 A cartridge fuse, type gG
Electrical durability 5000000 cycles, DC-13, inductive load type, 120 V, 4 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
5000000 cycles, DC-13, inductive load type, 24 V, 7 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
5000000 cycles, DC-13, inductive load type, 48 V, 10 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
Mechanical durability 10000000 cycles
Width 85 mm
Height 95 mm
Depth 75 mm
Net weight 1.11 kg
Terminals description ISO n°1 (21-22)NC
(13-14)NO
Environment
Shock resistance 68 gn conforming to IEC 60068-2-27
Vibration resistance 9 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
IP degree of protection IP54 conforming to IEC 60529
Overvoltage category Class I conforming to IEC 61140
Class I conforming to NF C 20-030
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Protective treatment TC
Product certifications CCC
CSA
Standards IEC 60204-1
NF C 79-130
IEC 60947-5-1
IEC 60947-5-1
IEC 60204-1
CSA C22.2 No 14
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.800 cm
Package 1 Width 10.200 cm
Package 1 Length 23.200 cm
Package 1 Weight 1.021 kg
Unit Type of Package 2 S02
Number of Units in Package 2 5
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 5.410 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number F2b5ee3e-b32f-45da-9209-410127ab09a3
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months