Schneider-Electric
 
XCRZ02 picture- web-product-data-sheet
XCRZ02
Limit switch lever, Limit switches XC Standard, XCRZ, thermoplastic roller for
Characteristics
Main
Range of product OsiSense XC
Series name Special format
Product or component type Limit switch lever
Device short name XCRZ
Product compatibility XCRB
XCRA
Movement of operating head Rotary
Type of operator Roller lever
Type of approach Lateral approach
Positive opening With
Complementary
Associated complete product XCRB15
XCRB12
XCRB51
XCRA52
XCRA51
XCRB11
XCRA55
XCRA12
XCRB55
XCRA11
XCRA15
XCRB52
Environment
Ambient air temperature for operation -25…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 16.0 cm
Package 1 Width 1.8 cm
Package 1 Length 3.0 cm
Package 1 Weight 50.0 g
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months