Schneider-Electric
 
XCRZ03 picture- web-product-data-sheet
XCRZ03
Limit switch lever, Limit switches XC Standard, XCRZ, steel square rod 6 mm, L=200 mm
Characteristics
Main
Range of product OsiSense XC
Series name Special format
Product or component type Limit switch lever
Device short name XCRZ
Product compatibility XCKMR
XCKVR
XCRB
XCRA
Movement of operating head Rotary
Type of operator Square rod metal square rod 6 mm, L = 200 mm
Switch actuation By any moving part
Type of approach Lateral approach
Positive opening With
Complementary
Associated complete product XCRB12
XCRA15
XCRB55
XCRA12
XCRA51
XCRB52
XCKMR54D1H29
XCKMR24SR1H29
XCRA55
XCRA52
XCKMR54D2
XCRB51
XCKVR44D2H29
XCRB11
XCKVR24SR1H29
XCKVR54D1H29
XCKVR54D2H29
XCKMR54D2H29
XCRA11
XCKVR44D1H29
XCRB15
XCKMR44D1H29
XCKMR54D1
XCKMR44D2H29
Net weight 0.019 kg
Environment
Ambient air temperature for operation -25…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.7 cm
Package 1 Width 0.7 cm
Package 1 Length 20.0 cm
Package 1 Weight 22.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 50
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 1.325 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months