This Application will be decommissioned as of January 7th 2025

XCRZ04 |
Schneider-Electric
 
XCRZ04 picture- web-product-data-sheet
XCRZ04
Limit switch lever, Limit switches XC Standard, XCRZ, steel square rod 6 mm, L=300 mm
Characteristics
Main
Range of product OsiSense XC
Series name Special format
Product or component type Limit switch lever
Device short name XCRZ
Product compatibility XCRA
XCRB
Movement of operating head Rotary
Type of operator Square rod metal square rod 6 mm, L = 300 mm
Switch actuation By any moving part
Type of approach Lateral approach
Positive opening With
Complementary
Associated complete product XCRB11
XCRB52
XCRB15
XCRA15
XCRA11
XCRB55
XCRA12
XCRA51
XCRA55
XCRA52
XCRB12
XCRB51
Net weight 0.029 kg
Environment
Ambient air temperature for operation -25…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.700 cm
Package 1 Width 0.700 cm
Package 1 Length 30.000 cm
Package 1 Weight 35.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 100
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.784 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months