Schneider-Electric
 
XCRZ05 picture- web-product-data-sheet
XCRZ05
Limit switch lever, Limit switches XC Special, XCRZ, large thermoplastic roller
Characteristics
Main
Range of product OsiSense XC
Series name Special format
Product or component type Limit switch lever
Device short name XCRZ
Product compatibility XCRA
XCRB
Movement of operating head Rotary
Type of operator Large roller lever thermoplastic
Type of approach Lateral approach
Positive opening With
Complementary
Associated complete product XCRB12
XCRA51
XCRA55
XCRB15
XCRB52
XCRB11
XCRA15
XCRB51
XCRA11
XCRA12
XCRB55
XCRA52
Environment
Ambient air temperature for operation -25…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.500 cm
Package 1 Width 5.000 cm
Package 1 Length 14.200 cm
Package 1 Weight 90.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 20
Package 2 Height 15.000 cm
Package 2 Width 15.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.056 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months