Schneider-Electric
 
XCRZ09 picture- web-product-data-sheet
XCRZ09
Limit switches XC Standard, quick fixing release bracket, quick fixing release bracket, for XCRA,B, E, F
Characteristics
Main
Range of product OsiSense XC
Series name Special format
Accessory / separate part designation Quick fixing release bracket
Accessory / separate part destination XCRB
XCRA
XCRE
XCRF
Accessory / separate part category Fixing accessories
Complementary
Net weight 0.52 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12.5 cm
Package 1 Width 7.0 cm
Package 1 Length 14.0 cm
Package 1 Weight 540.0 g
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months