Schneider-Electric
 
XCRZ901 picture- web-product-data-sheet
XCRZ901
Limit switch lever, Limit switches XC Standard, XCRT, zinc plated steel with drum
Characteristics
Main
Range of product OsiSense XC
Series name Special format
Product or component type Limit switch lever
Device short name XCRZ
Product compatibility XCRT
Movement of operating head Rotary
Type of operator Roller lever zinc plated steel
Type of approach Lateral approach
Positive opening Without
Complementary
Associated complete product XCRT115
XCRT215
Environment
Ambient air temperature for operation -25…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 3.0 cm
Package 1 Length 22.0 cm
Package 1 Weight 220.0 g
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months