Schneider-Electric
 
XCSA801 picture- web-product-data-sheet
XCSA801
Safety switch, Telemecanique Safety switches XCS, metal XCSA, 3 NC, slow break, 1 entry tapped Pg 13
Characteristics
Main
Range of product Telemecanique Safety switches XCS
Product or component type Safety switch
Component name XCSA
Design Industrial
Material Metal
Head type Key operated turret head
Contacts type and composition 3 NC
Contact operation Slow-break, simultaneous
Cable entry 1 entry tapped for Pg 13.5
Cable outer diameter 9…12 mm
Electrical connection Terminal, clamping capacity: 1 x 0.5...2 x 1.5 mm² with or without cable end
Number of poles 3
Locking options description Without locking of actuator
Local signalling Without
Complementary
Positive opening With NC contact
Mechanical durability 1000000 cycles
Minimum actuation speed 0.01 m/s
Maximum actuation speed 0.5 m/s
[Ie] rated operational current 6 A at 120 V, AC-15, A300 conforming to IEC 60947-5-1
3 A at 240 V, AC-15, A300 conforming to IEC 60947-5-1
0.55 A at 125 V, DC-13, Q300 conforming to IEC 60947-5-1
0.27 A at 250 V, DC-13, Q300 conforming to IEC 60947-5-1
[Ithe] conventional enclosed thermal current 10 A
[Ui] rated insulation voltage 300 V conforming to UL 508
500 V conforming to IEC 60947-1
300 V conforming to CSA C22.2 No 14
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60947-5-1
Short-circuit protection 10 A cartridge fuse type gG (gl)
Minimum actuator force for extraction 20 N
Maximum operating rate 10 cyc/mn for maximum durability
Safety level Can reach category 4 with the appropriate monitoring system and correctly wired conforming to ISO 13849-1
Can reach PL = e with the appropriate monitoring system and correctly wired conforming to ISO 13849-1
Can reach SIL 3 with the appropriate monitoring system and correctly wired conforming to IEC 61508
Safety reliability data B10d = 5000000 value given for a life time of 20 years limited by mechanical or contact wear
Body material Zamak
Head material Zamak
Depth 44 mm
Height 114 mm
Width 40 mm
Net weight 0.44 kg
Environment
Standards IEC 60204-1
IEC 60947-5-1
CSA C22.2 No 14
UL 508
EN 1088/ISO 14119
ISO 12100
Product certifications CSA
UL
Protective treatment TC
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Vibration resistance 5 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
Shock resistance 10 gn for 11 ms conforming to IEC 60068-2-27
Electrical shock protection class Class I conforming to IEC 61140
IP degree of protection IP67 conforming to EN/IEC 60529 and EN/IEC 60947-5-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.800 cm
Package 1 Width 12.800 cm
Package 1 Length 6.800 cm
Package 1 Weight 499.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 10
Package 2 Height 15.000 cm
Package 2 Width 15.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 5.323 kg
Offer Sustainability
SCIP Number 251e1fbb-7d72-4d7a-895e-6558f40ede52
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months