Schneider-Electric
 
XCSB702EX picture- web-product-data-sheet
XCSB702EX
Safety switch, Telemecanique Safety switches XCS, metal key operated XCSA, 2NC + NO slow break, ATEX/IECEx
Characteristics
Main
Range of product Telemecanique Safety switches XCS
Product or component type Safety switch
Device short name XCSB
Material Metal
Head type Key operated turret head
Cable entry number 1 tapped entry for M20 x 1.5 cable gland (included) 7…13 mm
Electrical connection Terminal
Clamping connection capacity 1 x 0.5...2 x 1.5 mm² with or without cable end
Number of poles 3
Contacts type and composition 2 NC + 1 NO
Contact operation Slow-break, break before make
Positive opening With NC contact
Locking options description With locking of actuator, unlocking by push-button
Complementary
Local signalling Without
Mechanical durability 600000 cycles
Minimum actuation speed 0.01 m/s
Maximum actuation speed 0.5 m/s
Contact code designation A300, AC-15 (Ue = 120 V, Ie = 6 A) conforming to EN/IEC 60947-5-1
A300, AC-15 (Ue = 240 V, Ie = 3 A) conforming to EN/IEC 60947-5-1
Q300, DC-13 (Ue = 125 V, Ie = 0.55 A) conforming to EN/IEC 60947-5-1
Q300, DC-13 (Ue = 250 V, Ie = 0.27 A) conforming to EN/IEC 60947-5-1
[Ithe] conventional enclosed thermal current 10 A
[Ui] rated insulation voltage 300 V conforming to UL 508
500 V conforming to EN/IEC 60947-1
300 V conforming to CSA C22.2 No 14
[Uimp] rated impulse withstand voltage 6 kV conforming to EN/IEC 60947-5-1
Short-circuit protection 10 A cartridge fuse type gG (gl)
Actuator forcible withdrawal rtc 1500 N
Minimum actuator force for extraction 20 N
Maximum operating rate 10 cyc/mn for maximum durability
Body material Zamak
Head material Zamak
CAD overall width 52 mm
CAD overall height 114 mm
CAD overall depth 44 mm
Net weight 0.475 kg
Environment
Safety level Can reach category 4 with the appropriate monitoring system and correctly wired conforming to EN/ISO 13849-1
Can reach PL = e with the appropriate monitoring system and correctly wired conforming to EN/ISO 13849-1
Can reach SIL 3 with the appropriate monitoring system and correctly wired conforming to IEC 61508
Safety reliability data B10d = 5000000 value given for a life time of 20 years limited by mechanical or contact wear
Protective treatment TC
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Vibration resistance 5 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
Shock resistance 10 gn for 11 ms conforming to IEC 60068-2-27
Electrical shock protection class Class I conforming to EN/IEC 60536
IP degree of protection IP67 conforming to EN/IEC 60529 and EN/IEC 60947-5-1
Marking II2 D-Ex tb IIIC T85°C Db IP67
Dust zone Zone 21 - 22
Product certifications IEC-Ex INE 17.0020X
INERIS 04ATEX0014X
Standards EN/IEC 60079-31
EN/IEC 60079-0
Directives 2014/34/EU - ATEX directive
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.8 cm
Package 1 Width 8.5 cm
Package 1 Length 15.2 cm
Package 1 Weight 532.0 g
Offer Sustainability
SCIP Number 251e1fbb-7d72-4d7a-895e-6558f40ede52
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months