|
|
|
XCSC801
Safety switch, Telemecanique Safety switches XCS, metal XCSC, 3 NC, slow break, 1 entry tapped Pg 13
|
|
|
Main
Range of product
|
Telemecanique Safety switches XCS
|
Product or component type
|
Safety switch
|
Component name
|
XCSC
|
Design
|
Industrial
|
Material
|
Metal
|
Head type
|
Key operated turret head
|
Contacts type and composition
|
3 NC
|
Contact operation
|
Slow-break, simultaneous
|
Cable entry
|
1 entry tapped for Pg 13.5
|
Cable outer diameter
|
9…12 mm
|
Electrical connection
|
Terminal, clamping capacity: 1 x 0.5...2 x 1.5 mm² with or without cable end
|
Number of poles
|
3
|
Locking options description
|
With locking of actuator, unlocking by key operated lock
|
Local signalling
|
Without
|
Complementary
Positive opening
|
With NC contact
|
Mechanical durability
|
600000 cycles
|
Minimum actuation speed
|
0.01 m/s
|
Maximum actuation speed
|
0.5 m/s
|
[Ie] rated operational current
|
6 A at 120 V, AC-15, A300 conforming to EN/IEC 60947-5-1
3 A at 240 V, AC-15, A300 conforming to EN/IEC 60947-5-1
0.55 A at 125 V, DC-13, Q300 conforming to EN/IEC 60947-5-1
0.27 A at 250 V, DC-13, Q300 conforming to EN/IEC 60947-5-1
|
[Ithe] conventional enclosed thermal current
|
10 A
|
[Ui] rated insulation voltage
|
300 V conforming to UL 508
500 V conforming to EN/IEC 60947-1
300 V conforming to CSA C22.2 No 14
|
[Uimp] rated impulse withstand voltage
|
6 kV conforming to EN/IEC 60947-5-1
|
Short-circuit protection
|
10 A cartridge fuse type gG (gl)
|
Actuator forcible withdrawal rtc
|
1500 N
|
Minimum actuator force for extraction
|
20 N
|
Maximum operating rate
|
10 cyc/mn for maximum durability
|
Safety level
|
Can reach category 4 with the appropriate monitoring system and correctly wired conforming to EN/ISO 13849-1
Can reach PL = e with the appropriate monitoring system and correctly wired conforming to EN/ISO 13849-1
Can reach SIL 3 with the appropriate monitoring system and correctly wired conforming to EN/IEC 61508
|
Safety reliability data
|
B10d = 5000000 value given for a life time of 20 years limited by mechanical or contact wear
|
Body material
|
Zamak
|
Head material
|
Zamak
|
Depth
|
44 mm
|
Height
|
114 mm
|
Width
|
52 mm
|
Net weight
|
0.48 kg
|
Environment
Standards
|
EN/ISO 12100
EN 1088/ISO 14119
UL 508
EN/IEC 60947-5-1
EN/IEC 60204-1
CSA C22.2 No 14
|
Product certifications
|
CSA
UL
|
Protective treatment
|
TC
|
Ambient air temperature for operation
|
-25…70 °C
|
Ambient air temperature for storage
|
-40…70 °C
|
Vibration resistance
|
5 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
|
Shock resistance
|
10 gn for 11 ms conforming to IEC 60068-2-27
|
Electrical shock protection class
|
Class I conforming to EN/IEC 61140
|
IP degree of protection
|
IP67 conforming to EN/IEC 60529 and EN/IEC 60947-5-1
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
RoHS exemption information
|
Yes
|
Circularity Profile
|
No need of specific recycling operations
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Contractual warranty
|
|