Schneider-Electric
 
XCSD3702P20 picture- web-product-data-sheet
XCSD3702P20
Safety limit switch, Telemecanique Safety switches XCS, metal, roller plunger, 2NC+1 NO, 1entry tapped M20 x 1.5
Characteristics
Main
Range of product Telemecanique Safety switches XCS
Product or component type Safety limit switch
Component name XCSD
Design Compact
Material Metal
Head type Plunger head
Protection technology Plastic protective cover, secured by 5-lobe socket head safety screw
Type of operator Steel roller plunger
Contacts type and composition 1 NC + 1 NC + 1 NO
Contact operation Slow-break, break before make
Cable entry 1 entry tapped for M20 x 1.5
Complementary
Electrical connection Terminal
Clamping connection capacity 1 x 0.34...2 x 0.75 mm²
Switch actuation By 30° cam
Number of poles 3
Positive opening With NC contact
Mechanical durability 10000000 cycles
Minimum force for tripping 12 N
Positive opening minimum force 36 N
Maximum actuation speed 0.5 m/s
Contact code designation B300, AC-15 (Ue = 240 V, Ie = 1.5 A) conforming to IEC 60947-5-1 appendix A
R300, DC-13 (Ue = 250 V, Ie = 0.1 A) conforming to IEC 60947-5-1 appendix A
[Ithe] conventional enclosed thermal current 6 A
[Ui] rated insulation voltage 300 V conforming to UL 508
400 V (pollution degree 3) conforming to IEC 60947-1
300 V conforming to CSA C22.2 No 14
[Uimp] rated impulse withstand voltage 4 kV conforming to IEC 60947-1
4 kV conforming to IEC 60664
Maximum resistance across terminals 25 MOhm conforming to IEC 60255-7 category 3
Short-circuit protection 6 A cartridge fuse type gG (gl)
Repeat accuracy 0.1 mm on tripping points, 1 million operating cycles for head with end plunger
Body material Zamak
Head material Zamak
Enclosure material Plastic
Depth 35 mm
Height 100 mm
Width 34 mm
Net weight 0.255 kg
Environment
Standards IEC 60947-5-1
UL 508
IEC 60204-1
EN 1088/ISO 14119
CSA C22.2 No 14
Product certifications UL
CSA
Safety level Can reach category 4 with the appropriate monitoring system and correctly wired conforming to ISO 13849-1
Can reach PL = e with the appropriate monitoring system and correctly wired conforming to ISO 13849-1
Can reach SIL 3 with the appropriate monitoring system and correctly wired conforming to IEC 61508
Safety reliability data B10d = 50000000 value given for a life time of 20 years limited by mechanical or contact wear
Protective treatment TC
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Vibration resistance 25 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
Shock resistance 50 gn for 11 ms conforming to IEC 60068-2-27
Electrical shock protection class Class I
IP degree of protection IP66 conforming to IEC 60529
IP67 conforming to IEC 60529
IK degree of protection IK06 conforming to IEC 62262
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.400 cm
Package 1 Width 5.000 cm
Package 1 Length 12.800 cm
Package 1 Weight 204.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 15
Package 2 Height 15.000 cm
Package 2 Width 15.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.318 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months