|
|
|
XCSDM379102
Coded magnetic system, Telemecanique Safety switches XCS, XCSDM3, SIL 2, 2 PNP outputs, cable 2 m
|
|
|
|
|
End of Commercialization MAY 31, 2021
|
|
End of Standard Services JUL 07, 2021
|
|
|
Main
Range of product
|
Telemecanique Safety switches XCS
|
Product or component type
|
Coded magnetic system
|
Component name
|
XCSDM3
|
Design
|
Rectangular
|
Size
|
100 x 34 x 32 mm
|
Contacts type and composition
|
1 NO + 1 NO
|
Material
|
Plastic
|
Electrical connection
|
Pre-cabled
|
Cable composition
|
6 x 0.25 mm²
|
Cable length
|
2 m
|
Ohmic cable resistance
|
180 mOhm
|
Local signalling
|
Green, orange and red 1 LED
|
Approach directions
|
9 directions
|
[Ue] rated operational voltage
|
24 V DC (- 20...10 %)
|
[Ui] rated insulation voltage
|
36 V DC
|
Complementary
Cable outer diameter
|
6.1 mm
|
Type of output stage
|
Solid-state, PNP
|
Safety outputs
|
2 outputs 1.5 A, 24 V, DC
|
[Sa] assured operating distance
|
10 mm
|
[Sar] assured tripping distance
|
20 mm
|
Minimum actuation speed
|
0.01 m/s
|
[Uimp] rated impulse withstand voltage
|
2.5 kV conforming to EN/IEC 60947-5-1
|
Protection type
|
Overload and short-circuit protection
|
Switching frequency
|
3 Hz
|
Time delay
|
100 ms activation
|
Discordance time
|
2 s
|
[HFT] Hardware Fault Tolerance
|
1
|
Tightening torque
|
< 1.8 N.m
|
Installed device
|
32 maximum with 2 m long cable
|
Marking
|
CE
|
Safety level
|
Can reach category 3 correctly wired conforming to EN/ISO 13849-1
Can reach PL = d correctly wired conforming to EN/ISO 13849-1
Can reach SIL 2 correctly wired conforming to EN/IEC 61508
|
Safety reliability data
|
HFT = 1
MTTFd = 182 years
PFD = 1.15E-5
PFH = 3.94E-9
SF = 92.5 %
|
Enclosure material
|
Thermoplastic PBT
|
Cable material
|
PVC
|
Depth
|
32 mm
|
Height
|
100 mm
|
Width
|
34 mm
|
Net weight
|
0.32 kg
|
Environment
Standards
|
EN/IEC 60947-5-2
IEC 61508
EN/IEC 60947-5-1
EN 13849-1
ISO 14119
EN/IEC 62061
EN/IEC 60947-5-3
|
Product certifications
|
TÜV
CSA
UL
|
Ambient air temperature for operation
|
-25…70 °C
|
Ambient air temperature for storage
|
-40…85 °C
|
Vibration resistance
|
10 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
|
Shock resistance
|
30 gn for 11 ms conforming to IEC 60068-2-27
|
Maximum sensitivity to magnetic fields
|
0.5 mT
|
Electrical shock protection class
|
Class III conforming to EN/IEC 61140
|
IP degree of protection
|
IP66 conforming to IEC 60529
IP67 conforming to IEC 60529
IP69K conforming to DIN 40050
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Offer Sustainability
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Contractual warranty
|
|