Schneider-Electric
 
XCSDM480110 picture- web-product-data-sheet
XCSDM480110
Coded magnetic system, Telemecanique Safety switches XCS, XCSDM4, SIL 3, 2 PNP outputs, cable 10 m
Characteristics
Main
Range of product Telemecanique Safety switches XCS
Product or component type Coded magnetic system
Component name XCSDM4
Design Rectangular
Size 100 x 34 x 32 mm
Contacts type and composition 1 NO + 1 NO
Material Plastic
Electrical connection Pre-cabled
Cable composition 8 x 0.25 mm
Cable length 10 m
Ohmic cable resistance 900 mOhm
Local signalling Green, orange and red 1 LED
Approach directions 9 directions
[Ue] rated operational voltage 24 V DC (- 20...10 %)
[Ui] rated insulation voltage 36 V DC
Complementary
Cable outer diameter 6.1 mm
Type of output stage Solid-state, PNP
Safety outputs 2 outputs 1.5 A, 24 V, DC
Alarm output 1 solid-state output, 0.5 A, 24 V, DC, PNP
[Sa] assured operating distance 10 mm
[Sar] assured tripping distance 20 mm
Minimum actuation speed 0.01 m/s
[Uimp] rated impulse withstand voltage 2.5 kV conforming to EN/IEC 60947-5-1
Protection type Overload and short-circuit protection
Switching frequency 3 Hz
Time delay 100 ms activation
Discordance time 2 s
[HFT] Hardware Fault Tolerance 1
Tightening torque < 1.8 N.m
Installed device 32 maximum with 2 m long cable
Marking CE
Safety level Category 4 correctly wired conforming to EN/ISO 13849-1
PL = e correctly wired conforming to EN/ISO 13849-1
SIL 3 correctly wired conforming to EN/IEC 61508
Safety reliability data HFT = 1
MTTFd = 182 years
PFD = 1.15E-5
PFH = 3.94E-9
SF = 92.5 %
Enclosure material Thermoplastic PBT
Cable material PVC
Depth 32 mm
Height 100 mm
Width 34 mm
Net weight 0.745 kg
Environment
Standards ISO 14119
EN 13849-1
IEC 61508
EN/IEC 62061
EN/IEC 60947-5-1
EN/IEC 60947-5-2
EN/IEC 60947-5-3
Product certifications TÜV
UL
CSA
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…85 °C
Vibration resistance 10 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn for 11 ms conforming to IEC 60068-2-27
Maximum sensitivity to magnetic fields 0.5 mT
Electrical shock protection class Class III conforming to EN/IEC 61140
IP degree of protection IP66 conforming to IEC 60529
IP67 conforming to IEC 60529
IP69K conforming to DIN 40050
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 33 cm
Package 1 Length 21 cm
Package 1 Weight 745 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months