Schneider-Electric
 
XCSDMC59110 picture- web-product-data-sheet
XCSDMC59110
Coded magnetic switch, Telemecanique Safety switches XCS, XCSDMC, 1 NC + 1 NO, staggered, 10 m
Characteristics
Main
Range of product Telemecanique Safety switches XCS
Product or component type Coded magnetic switch
Component name XCSDMC
Design Rectangular, compact
Size 51 x 16 x 7 mm
Contacts type and composition 1 NC + 1 NO
Contact operation Staggered
Material Plastic
Electrical connection Pre-cabled
Cable composition 4 x 0.25 mm²
Cable length 10 m
Number of poles 2
Local signalling 1 LED
Approach directions 3 directions
[Ue] rated operational voltage 24 V DC
[Ui] rated insulation voltage 100 V DC
Complementary
[Sa] assured operating distance 5 mm
[Sar] assured tripping distance 15 mm
Maximum [Ie] rated operational current 100 mA
[Uimp] rated impulse withstand voltage 2.5 kV conforming to EN/IEC 60947-5-1
Resistance across terminals 57 Ohm
Short-circuit protection 500 mA external cartridge fuse type gG (gl)
Contacts material Rhodium
Electrical durability 1200000 cycles
Maximum switching voltage 100 V DC
Switching capacity in mA 5...100 mA
Insulation resistance 1000 MOhm
Breaking capacity 3 VA
Switching frequency 150 Hz
Safety level Can reach category 4 with the appropriate monitoring system and correctly wired conforming to EN/ISO 13849-1
Can reach PL = e with the appropriate monitoring system and correctly wired conforming to EN/ISO 13849-1
Can reach SIL 3 with the appropriate monitoring system and correctly wired conforming to EN/IEC 61508
Safety reliability data B10d = 50000000 value given for a life time of 20 years limited by mechanical or contact wear
Enclosure material Thermoplastic PBT
Cable material PVC
Depth 7 mm
Height 51 mm
Width 16 mm
Net weight 0.101 kg
Environment
Standards ISO 14119
EN/ISO 12100
UL 508
EN/IEC 60947-5-1
EN/IEC 60204-1
CSA C22.2 No 14
Product certifications CSA
UL
Protective treatment TH
Ambient air temperature for operation -25…85 °C
Ambient air temperature for storage -40…85 °C
Vibration resistance 10 gn (f= 10…150 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn for 11 ms conforming to IEC 60068-2-27
Maximum sensitivity to magnetic fields 0.3 mT
Electrical shock protection class Class II conforming to EN/IEC 61140
IP degree of protection IP66 conforming to IEC 60529
IP67 conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.500 cm
Package 1 Width 16.900 cm
Package 1 Length 18.100 cm
Package 1 Weight 406.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 10
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 4.355 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months