This Application will be decommissioned as of January 7th 2025

XCSDMC79010EX |
Schneider-Electric
XCSDMC79010EX picture- web-product-data-sheet
XCSDMC79010EX
Coded magnetic switch, Telemecanique Safety switches XCS, XCSDMC, 2 NC, staggered, cable 10 m
Main
Range of product Telemecanique Safety switches XCS
Product or component type Coded magnetic switch
Device short name XCSDMC
Material Plastic
Contacts type and composition 2 NC
Contact operation Staggered
Electrical connection Pre-cabled
Cable composition 4 x 0.25 mm²
Cable length 10 m
Design Rectangular, compact
Size 51 x 16 x 7 mm
Number of poles 2
Complementary
[Sa] assured operating distance 5 mm
[Sar] assured tripping distance 15 mm
Approach directions 3 directions
[Ue] rated operational voltage 24 V DC
Maximum [Ie] rated operational current 100 mA
[Ui] rated insulation voltage 100 V DC
[Uimp] rated impulse withstand voltage 2.5 kV conforming to IEC 60947-5-1
Resistance across terminals 10 Ohm
Short-circuit protection 500 mA external cartridge fuse type gG (gl)
Contacts material Rhodium
Electrical durability 1200000 cycles
Maximum switching voltage 100 V DC
Switching capacity in mA 0.1...100 mA
Insulation resistance 1000 MOhm
Breaking capacity 10 VA
Switching frequency 150 Hz
Net weight 0.101 kg
Environment
Safety level Can reach category 4 with the appropriate monitoring system and correctly wired conforming to ISO 13849-1
Can reach PL = e with the appropriate monitoring system and correctly wired conforming to ISO 13849-1
Can reach SIL 3 with the appropriate monitoring system and correctly wired conforming to IEC 61508
Safety reliability data B10d = 50000000 value given for a life time of 20 years limited by mechanical or contact wear
Protective treatment TH
Ambient air temperature for operation -25…85 °C
Ambient air temperature for storage -40…85 °C
Vibration resistance 10 gn (f= 10…150 Hz) conforming to IEC 60068-2-6
Shock resistance 30 gn for 11 ms conforming to IEC 60068-2-27
Maximum sensitivity to magnetic fields 0.3 mT
Electrical shock protection class Class II conforming to IEC 60536
IP degree of protection IP66 conforming to IEC 60529
IP67 conforming to IEC 60529
Enclosure material Thermoplastic PBT
Cable material PVC
Dust zone According to protection mode mD, tD and ia
Zone 0 - 1 - 2/20 - 21 - 22
Product certifications INERIS 07ATEX0036
Standards IEC 60079-0
EN 60079-11
EN 60079-18
IEC 60079-31
ISO 13849-1
Directives 2014/34/EU - ATEX directive
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.700 cm
Package 1 Width 17.700 cm
Package 1 Length 18.200 cm
Package 1 Weight 413.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 10
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 4.360 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months