This Application will be decommissioned as of January 7th 2025

XCSE5332 |
Schneider-Electric
 
XCSE5332 picture- web-product-data-sheet
XCSE5332
Safety switch, Telemecanique Safety switches XCS, metal XCSE, 1NC+2 NO slow break 2entries tapped M20 110/120 V
Characteristics
Main
Range of product Telemecanique Safety switches XCS
Product or component type Safety switch
Component name XCSE
Design Rectangular
Material Metal
Head type Key operated turret head
Contacts type and composition 1 NC + 2 NO
Contact operation Slow-break, break before make
Solenoid contacts type and composition 1 NC + 1 NO (slow-break, simultaneous)
Cable entry 2 entries tapped for M20 x 1.5
Electromagnet interlocking Locking on de-energisation and unlocking on energisation of solenoid
[Us] solenoid rated supply voltage 110/120 V - 20...10 %
Cable outer diameter 7…13 mm
Electrical connection Terminal, clamping capacity: 1 x 0.5...2 x 1.5 mm² with or without cable end
Number of poles 3
Locking options description With interlocking, locking by solenoid
Local signalling 2 LEDs (green or orange) for guard open/guard closed and locked
Signalling circuit voltage 110/240 V (voltage limits: 95...264 V)
Complementary
Positive opening With NC contact
Supply voltage type AC/DC
Supply frequency 50/60 Hz
Load factor 1
Power consumption in VA 10 VA inrush
10 VA sealed
Signalling circuit type AC
Signalling circuit consumption 7 mA
Mechanical durability 1000000 cycles
Minimum actuation speed 0.01 m/s
Maximum actuation speed 0.5 m/s
[Ie] rated operational current 0.55 A at 125 V, DC-13, Q300 conforming to EN/IEC 60947-5-1
0.27 A at 250 V, DC-13, Q300 conforming to EN/IEC 60947-5-1
3 A at 120 V, AC-15, B300 conforming to EN/IEC 60947-5-1
1.5 A at 240 V, AC-15, B300 conforming to EN/IEC 60947-5-1
[Ithe] conventional enclosed thermal current 6 A
[Ui] rated insulation voltage 250 V conforming to EN/IEC 60947-1 for signalling circuit
[Uimp] rated impulse withstand voltage 6 kV conforming to EN/IEC 60947-5-1
Protection type Overvoltage protection for signalling circuit
Short-circuit protection 10 A cartridge fuse type gG (gl)
Actuator forcible withdrawal rtc 2000 N
Minimum actuator force for extraction 20 N
Maximum operating rate 10 cyc/mn for maximum durability
Safety level Can reach category 4 with the appropriate monitoring system and correctly wired conforming to EN/ISO 13849-1
Can reach PL = e with the appropriate monitoring system and correctly wired conforming to EN/ISO 13849-1
Can reach SIL 3 with the appropriate monitoring system and correctly wired conforming to EN/IEC 61508
Safety reliability data B10d = 5000000 value given for a life time of 20 years limited by mechanical or contact wear
Body material Zamak
Head material Zamak
Depth 44 mm
Height 146 mm
Width 98 mm
Net weight 1.14 kg
Environment
Standards UL 508
EN/IEC 60947-5-1
CSA C22.2 No 14
EN 1088/ISO 14119
EN/IEC 60204-1
EN/ISO 12100
Product certifications UL
CSA
Protective treatment TC
Ambient air temperature for operation -25…40 °C
Ambient air temperature for storage -40…70 °C
Vibration resistance 5 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
Shock resistance 10 gn for 11 ms conforming to IEC 60068-2-27
Electrical shock protection class Class I conforming to EN/IEC 61140
IP degree of protection IP67 conforming to EN/IEC 60529 and EN/IEC 60947-5-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.500 cm
Package 1 Width 15.500 cm
Package 1 Length 11.000 cm
Package 1 Weight 1.300 kg
Unit Type of Package 2 S02
Number of Units in Package 2 8
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 10.705 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 59bb8785-7b26-46df-81e5-d89c7fd5f11e
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months