This Application will be decommissioned as of January 7th 2025

XCSE731122S48 |
Schneider-Electric
XCSE731122S48 picture- web-product-data-sheet
XCSE731122S48
SAFETY LIMIT SWITCH METAL WITH MAGN
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 15.5 cm
Package 1 Length 11.0 cm
Package 1 Weight 1.315 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Take-back No