Schneider-Electric
XCSL521B1 picture- web-product-data-sheet
XCSL521B1
Safety switch, Telemecanique Safety switches XCS, XCSL, AC/DC, 50/60 Hz, key operated turret head
Main
Range of product Telemecanique Safety switches XCS
Product or component type Safety switch
Component name XCSL
Head type Key operated turret head
Complementary
Positive opening With NC contact
Supply voltage type AC/DC
Supply frequency 50/60 Hz
Load factor 1
Power consumption in VA 10 VA inrush
10 VA sealed
Signalling circuit consumption 7 mA
Mechanical durability 1000000 cycles
Maximum load current <= 15 A
[Uimp] rated impulse withstand voltage 6 kV conforming to EN/IEC 60947-5-1
Protection type Overvoltage protection for signalling circuit
Maximum operating rate 10 cyc/mn for maximum durability
Safety level Can reach category 4 with the appropriate monitoring system and correctly wired conforming to EN/ISO 13849-1
Can reach PL = e with the appropriate monitoring system and correctly wired conforming to EN/ISO 13849-1
Can reach SIL 3 with the appropriate monitoring system and correctly wired conforming to EN/IEC 61508
Environment
Protective treatment TC
Electrical shock protection class Class I conforming to EN/IEC 60536
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.2 cm
Package 1 Width 6.2 cm
Package 1 Length 28.0 cm
Package 1 Weight 970.0 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov