Schneider-Electric
 
XCSL566B1 picture- web-product-data-sheet
XCSL566B1
Interlock switch 300 VAC 10as XCSL
Characteristics
Main
Device short name XCSL
Enclosure type Water resistant enclosure for indoor/outdoor
Dustproof enclosure for indoor/outdoor
Ice/sleet proof enclosure for indoor/outdoor
Complementary
[In] rated current 10 A
[Us] rated supply voltage 24 V DC
Actuator Key
Cable entry Conduit entry 1 13 mm
Contact operation Slow-break, break before make
Contacts type and composition 1 NC
2 NO for staggered
Depth 43.94 mm
Enclosure material Metal enclosure
Height 194.06 mm
Installation direction Electromagnet connection: right
Actuator supply: left
Key locking position Front
Locking options description With locking of actuator, unlocking by key operated lock
Number of poles 3
Permissible voltage 300 V AC
Pilot light LED orange
Environment
Ambient air temperature for operation -13…158 °F
IP degree of protection IP67
NEMA degree of protection NEMA 1/2/3/4/12
Product certifications UL listed file E164353 CCN NKCR
CSA LR4408794 class 3211 03
CE
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.2 cm
Package 1 Width 6.2 cm
Package 1 Length 28.0 cm
Package 1 Weight 968.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 8
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 8.199 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov