Schneider-Electric
XCSL766B1 picture- web-product-data-sheet
XCSL766B1
Interlock switch 300 VAC 10as XCSL
Main
Device short name XCSL
Enclosure type Water resistant enclosure for indoor/outdoor
Dustproof enclosure for indoor/outdoor
Ice/sleet proof enclosure for indoor/outdoor
Complementary
[In] rated current 10 A
[Us] rated supply voltage 24 V DC
Actuator Key
Cable entry Conduit entry 1 13 mm
Contact operation Slow-break, break before make
Contacts type and composition 1 NO for staggered
2 NC
Depth 43.94 mm
Enclosure material Metal enclosure
Height 194.06 mm
Installation direction Electromagnet connection: right
Actuator supply: left
Key locking position Front
Locking options description With locking of actuator, unlocking by key operated lock
Number of poles 3
Permissible voltage 300 V AC
Pilot light LED orange
Environment
Ambient air temperature for operation -25…70 °C
IP degree of protection IP67
NEMA degree of protection NEMA 1/2/3/4/12
Product certifications CSA LR4408794 class 3211 03
UL listed file E164353 CCN NKCR
CE
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.200 cm
Package 1 Width 6.200 cm
Package 1 Length 28.000 cm
Package 1 Weight 966.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 8
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 7.948 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations