Schneider-Electric
 
XCSLE2525342 picture- web-product-data-sheet
XCSLE2525342
Safety switch, Telemecanique Safety switches XCS, plastic XCSLE, 2NC+2 NO, slow break, 3 entries tapped M20 -230 V
Characteristics
Main
Range of product Telemecanique Safety switches XCS
Product or component type Safety switch
Component name XCSLE
Design Slim
Material Plastic
Head type Key operated turret head
Contacts type and composition 1 NC + 1 NO
Contact operation Slow-break, break before make
Solenoid contacts type and composition 1 NC + 1 NO (slow-break, break before make)
Cable entry 3 entries tapped for M20 x 1.5
Electromagnet interlocking Locking on de-energisation and unlocking on energisation of solenoid
[Us] solenoid rated supply voltage 230 V - 15...10 %
Cable outer diameter 7…13 mm
Electrical connection Spring terminal, clamping capacity: 1 x 1.5 mm² flexible or solid cable
Spring terminal, clamping capacity: 2 x 0.5 mm² flexible cables with 13 mm bared ends
Number of poles 2
Locking options description With interlocking, locking by solenoid
Local signalling 1 LED (orange) for actuator withdrawn
1 LED (green) for actuator inserted and locked
Signalling circuit voltage 230 V
Complementary
Insulation Double insulated
Positive opening With NC contact
Supply voltage type AC/DC
Supply frequency 50/60 Hz
Load factor 1
Signalling circuit type AC
Mechanical durability 1000000 cycles
Minimum actuation speed 0.01 m/s
Maximum actuation speed 0.5 m/s
[Ie] rated operational current 0.55 A at 24 V, DC-13, R300 conforming to EN/IEC 60947-5-1
0.75 A at 240 V, AC-15, C300 conforming to EN/IEC 60947-5-1
[Ithe] conventional enclosed thermal current 4 A
Maximum load current <= 15 A
[Ui] rated insulation voltage 300 V conforming to UL 508
300 V conforming to CSA C22.2 No 14
250 V (pollution degree 3) conforming to EN/IEC 60947-1
[Uimp] rated impulse withstand voltage 4 kV conforming to EN/IEC 60947-5-1
Minimum switching current 10 mA at 20 °C
Minimum switching voltage 17 V
Short-circuit protection 4 A cartridge fuse type gG (gl)
6 A type fast blow
Maximum actuator forcible withdrawal rtc 1400 N
Minimum actuator force for extraction 20 N
Resistance to mechanical impact 1.2 J against the partition
4.9 J without partition
Maximum operating rate 10 cyc/mn for maximum durability
Safety level Can reach category 4 with the appropriate monitoring system and correctly wired conforming to EN/ISO 13849-1
Can reach PL = e with the appropriate monitoring system and correctly wired conforming to EN/ISO 13849-1
Can reach SIL 3 conforming to EN/IEC 61508
Safety reliability data B10d = 5500000 value given for a life time of 20 years limited by mechanical or contact wear
Body material PA (polyamide)
Head material PA (polyamide)
Depth 51 mm
Height 205 mm
Width 44 mm
Net weight 0.53 kg
Environment
Standards CSA C22.2 No 14
EN/IEC 60947-5-1
EN 1088/ISO 14119
UL 508
EN/ISO 13849-1
EN/IEC 62061
EN/IEC 60204-1
Product certifications CSA
UL
TÜV
Protective treatment TC
Ambient air temperature for operation -25…60 °C
Ambient air temperature for storage -40…70 °C
Vibration resistance 5 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
Shock resistance 10 gn for 11 ms conforming to IEC 60068-2-27
Electrical shock protection class Class II conforming to EN/IEC 61140
IP degree of protection IP66 conforming to EN/IEC 60529 and EN/IEC 60947-5-1
IP67
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.7 cm
Package 1 Width 7.3 cm
Package 1 Length 22.8 cm
Package 1 Weight 630.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 10
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 6.755 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months